Brand: Hubbell Premise Wiring
Catalog ID: TWPF1GY
Application
Secure Connections in High Traffic Areas
Catalog Number
TWPF1GY
Color
Gray
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA
EU RoHS Indicator
Yes
Item Type
SecureIT Face Plate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
NEMA 1-Gang Opening
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Type
Weatherproof
UPC
662620852805
Display Size
Standard Sized Product
Industry Standard(s)
Carton Quantity
40
Pallet Quantity
1920