WBP_AB203055_PRODIMAGE
WBP_AB203055_PRODIMAGE

Pin and Sleeve Products, Receptacle or Inlet Angle Box, 20 or 30A

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AB203055

Pin and Sleeve Products, Receptacle or Inlet Angle Box, 20 or 30A

Standard Product

Product details

General

Application

Metallic

Catalog Number

AB203055

Color

Gray

Construction

Cast

EU RoHS Indicator

No

Item Type

Mounting Box

Knockouts

1" NPT Hub

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Specifications

Accessory Item - Back box and Angle Adapter

Style

For 20 And 30A Watertight Safety Shroud Receptacles And Inlets

Temperature Range

Limited By Device

Type

Back Box

UPC

783585711430

Dimensions

Dimensions

5.63 in x 6.6 in x 4.5 in

Display Size

For 16, 20, 30 and 32 Amp Devices

Height

4.5 in

Length

5.63 in

Width

6.6 in

Conductor Related

Cable Entry

Through Hub

Logistics

Carton Quantity

1

Pallet Quantity

290

Resources and downloads