Image of VSC6 Racks, Vertical Channel, Cover, 6" Wide, Black
Image of VSC6 Racks, Vertical Channel, Cover, 6" Wide, Black

Racks, Vertical Channel, Cover, 6" Wide, Black

Brand: Hubbell Premise Wiring

Catalog ID: VSC6

Racks, Vertical Channel, Cover, 6" Wide, Black

Product details

General

Application

Vertical Organizers

Catalog Number

VSC6

Construction

Fabricated

Cover Type

For 6" Series

EU RoHS Indicator

Yes

Item Type

Vertical

Material

Steel

Specifications

  • Finish - Black Powder Coated
  • Gauge - 16
  • Material - Steel

Type

Covers

UPC

662620284293

Dimensions

Dimensions

43.7 in x 7.5 in x 2.5 in

Height

2.5 in

Length

43.7 in

Straight Section Length

43.7

Width

7.5 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources and downloads

Specifications