Image of SNAP1RA Extra Heavy Duty Right Angle Pigtailed Connector with 6" leads, #12AWG THHN/THWN-1, 15A-20A, Clear
Image of SNAP1RA Extra Heavy Duty Right Angle Pigtailed Connector with 6" leads, #12AWG THHN/THWN-1, 15A-20A, Clear
Image of SNAP1RA Extra Heavy Duty Right Angle Pigtailed Connector with 6" leads, #12AWG THHN/THWN-1, 15A-20A, Clear
Image of SNAP1RA Extra Heavy Duty Right Angle Pigtailed Connector with 6" leads, #12AWG THHN/THWN-1, 15A-20A, Clear
Discontinued

Extra Heavy Duty Right Angle Pigtailed Connector with 6" leads, #12AWG THHN/THWN-1, 15A-20A, Clear

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP1RA

Straight Blade Devices, Receptacles, SNAPConnect, Right Angle Pigtailed Connector, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V.

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

Solid Leads

Product details

General

Application

  • Quick Connection
  • Extra Heavy Duty

Catalog Number

SNAP1RA

Color

Clear

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

SNAPConnect Connector

Lead Length

6 inch leads

Material

Polycarbonate

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

SnapConnect Receptacles

Specifications

  • Contact - Brass
  • Terminal Body - PBT
  • Wire - #12 AWG, T90 Nylon FT-1, PVC 90°C (min)

Type

Pigtailed Connector

UPC

783585251981

Dimensions

Dimensions

1.48 in x 0.78 in x 0.79 in

Display Size

Standard

Height

0.79 in

Length

1.48 in

Weight

0.05 lb

Width

0.78 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Connectorized

Current / Amperage Rating

15 A - 20 A

Current Rating

15-20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

Pre-Wired #12 THHN

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20