WBP_HLD2_PRODIMAGE
WBP_HLD2_PRODIMAGE

Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 2.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HLD2

Twist-Lock® Devices, Accessories, PLUGOUT® Lockout device for 20 and 30A 3 wire angle plugs and watertight Safety-Shroud® Twist-Lock® plugs, Yellow

Standard Product

Product details

General

Application

Catalog Number

HLD2

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Accessories PLUGOUT® Lockout Devices

Legend

Instructions Molded Into Product

Lock Type

Accepts up to 4 Padlocks (not supplied)

Material

Polypropylene

Operating Temperature

Maximum continuous 60°C and minimum continuous -29 °C

Performance

  • Environmental - Operating Temperature - Maximum continuous 140°F (60°C)
  • minimum continuous -20°F (-29°C)
  • Amperage - 15A
  • Enviornmental - Optional storage position - Stores on cable when not in use
  • Mechanical - Product Identification - Permanently molded into housing

Plug Type

All Standard Plugs and Connectors

Series

Accessory

Specifications

  • Color - High visibility yellow
  • Housing - UV stabilized polypropylene
  • Plug Diameter - 1.90" (48.3) min,4.50" (114.3)max
  • Plug Length - 10.15" (257.8) max

Style

For 30, 50 and 60A Devices

UPC

783585001869

Dimensions

Dimensions

12.5 in x 6.31 in x 5.00 in

Display Size

Large Size

Height

5 in

Length

12.5 in

Plug Dimensions

Min: 1.90" (48.3), Max: 4.50" (69.8) in

Weight

1.3 lb

Width

6.31 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

125

Resources and downloads