WBP_S1DIV1_PRODIMAGE
WBP_S1DIV1_PRODIMAGE

Side by Side Divider, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1DIV1

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Side by Side Divider, Gray

Replacement Divider

Product details

General

Accessory Type

Dividers

Application

  • Flush SystemOne Installation

Application - For Use On

Concrete

Catalog Number

S1DIV1

Color

Gray

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

No

Material

Composite

Mounting Method

Mounts to Sub Plate

Series

Flush - S1 Series

Specifications

  • Accessory Item - SystemOne Floor Box, Replacement Divider
  • For Use With - All SystemOne Floor Boxes
  • Order Quantity - Carton of 1
  • Product Type - SystemOne Floor Box Accessories

Type

Box Divider

UPC

783585371290

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

660

Resources and downloads