BUR_PPHID-264415_CUnitap3PortSS
BUR_PPHID-264415_CUnitap3PortSS

BIBS3503, Single Sided Three Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS3503

Aluminum Multiple Tap Connector, Clear Insulated, 3 Port, 1 Sided Entry, 10 AWG-350 kcmil, Al/Cu Rated.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Features: UNITAP Rated For Code Conductor Only, Torque: 275 IN-LB, Wire Entry: Single, Hex Size (key): 5/16 IN, Conductor Size (run - Range): 10 AWG - 350 KCMIL, Type Of Insulation: Plastisol, Wire Strip Length: 1-1/8 IN, Number Of Ports: 3

Product details

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BIBS3503

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

5/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

3

Physical Attribute - Number of Screws

10

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAPâ„¢

Type

BIBS, Multi-Port

UPC

781810131770

UPC 12 Digit

7818101317700

Dimensions

Dimension - Height inch

2.50 in

Dimension - Height mm

64 mm

Dimension - L Length Overall mm

80 mm

Dimension - Length Overall inch

3.13 in

Dimension - Width inch

2.32 in

Dimension - Width mm

59 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

10 - 350 Str

Conductor - Copper Str Size Range

10 - 350 Str

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes