Brand: Hubbell Premise Wiring
Catalog ID: SFC6BK
Standard Product
Application
Snap-Fit Category 6 Coupler
Catalog Number
SFC6BK
Color
Black
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Performance
Cat 6
Series
Cat 6
Temperature Rating
Per TIA
Type
Data
UPC
662620211435
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Standards - RoHS Compliance Status
CM
Carton Quantity
25