Brand: Hubbell Premise Wiring
Catalog ID: SFBW10
Standard Product
Application
Snap-Fit Fill in Blanks, Textured
Catalog Number
SFBW10
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Textured
Temperature Rating
Per TIA
Type
Blank
UPC
662620780634
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Industry Standard(s)
UL Listed
Carton Quantity
20
Pallet Quantity
4320