WBP_HBL53CM66C_PRODIMAGE
WBP_HBL53CM66C_PRODIMAGE

Straight Blade Devices, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 20A 125V, 5-20P, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL53CM66C

Straight Blade Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P

Product details

General

Application
  • Industrial/Commercial Grade
Color
  • Yellow
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
2
Item Type
Insulgrip Plug
Material
Polycarbonate
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Insulgrip
Style
Corrosion Resistant
Type
  • Plugs
  • Plugs
UPC
783585161709

Dimensions

Dimensions
1.52 in x 1.52 in x 1.96 in
Height
1.96 in
Length
1.52 in
Weight
0.2 lb
Width
1.52 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating
5-20P

Logistics

Carton Quantity
10