Image of HBL160M120B Surge Protective Devices, Replacement Module for 3P and 4P Series
Image of HBL160M120B Surge Protective Devices, Replacement Module for 3P and 4P Series

Surge Protective Devices, Replacement Module for 3P and 4P Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL160M120B

Surge Protective Devices, ReplacementModule for 3P and 4P Series

320kA and 160kA Service/Branch Panel Protection - The SpikeShield® service entrance product line includes a line of panels with replaceable modules. This series features improved performance through the use of a low impedance bus-bar design and easily replaceable bolt-down modules. They incorporate a modular (replaceable surge protection modules) design and feature the latest industry approvals and safety ratings. Including UL1449 4th edition.

  • Replacement Module for 3P and 4P Series

Product details

General

Catalog Number

HBL160M120B

EU RoHS Indicator

Contact Manufacturer

Type

320kA

UPC

783585570488

Electrical Ratings

Voltage Rating

  • Single Phase 120 VAC
  • Single Phase 240 VAC

Voltage Rating Description

240/120V AC Delta Split Phase