Image of HBL3W50 Replaced by HBL3PS50ALU, Surge Protective Devices, SPIKESHIELD Surface Mount Block, 50KA, 120/240V AC
Image of HBL3W50 Replaced by HBL3PS50ALU, Surge Protective Devices, SPIKESHIELD Surface Mount Block, 50KA, 120/240V AC

Replaced by HBL3PS50ALU, Surge Protective Devices, SPIKESHIELD Surface Mount Block, 50KA, 120/240V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3W50

Surge Protective Devices, SPIKESHIELD Surface Mount Block, 50KA, 120/240V AC

Surge Arrestors are a low cost solution that may be installed on the line side or load side of the service entrance. These are also excellent for OEM applications where size is an important variable. Hubbell’s 50kA single phase wired-in high-quality surge protective device features a compact design, NEMA 4X rating and are UL1449 4th edition listed.

NEMA 4X

Product details

General

Application

Surface Mount Brick with Leads

Catalog Number

HBL3W50

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Indicator(s) Type

Green Status LED per Line

Item Type

Wired-In Surge Arrestors

Material

Steel

Material - Mounting Hardware

Mounting Screws

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Performance

  • Electrical - Diagnostics - Green Status LED per line
  • Electrical - Surge Current per Phase - 50kA
  • Environmental - Operating Temperature - -40ºF to 160ºF(-40ºC to 70ºC)
  • Mechanical - Terminal Accommodation - #12 AWG Wire Leads

Response Time

5

Series

Wired-In Surge Devices

Specifications

  • Dimensions - 2.7"D x 3.0"W x 3.6"H
  • Frequency - 50/60 Hz
  • NEMA - Type 4X
  • Warranty - 10 year
  • Weight - 1.8 lbs

Type

50kA

UPC

783585120850

Dimensions

Display Size

50kA Peak

Electrical Ratings

Connectivity

Leads

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

  • Single Phase 120 VAC
  • Single Phase 240 VAC

Voltage Rating Description

120/240 VAC Single Phase

Certifications And Compliance

Industry Standard(s)

UL1449-3rd Edition

Logistics

Carton Quantity

20

Pallet Quantity

840