WBP_S1SP4X4PA_PRODIMAGE
WBP_S1SP4X4PA_PRODIMAGE

SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1SP4X4PA

In-Floor Delivery Systems, SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings, Black

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application

  • Flush SystemOne Installation

Catalog Number

S1SP4X4PA

Color

Black

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Panduit® Mini-Com
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Type

Sub Plate

UPC

783585371214

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

1

Resources and downloads