Image of NP23LA Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Box Mount, Light Almond
Image of NP23LA Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Box Mount, Light Almond
Image of NP23LA Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Box Mount, Light Almond
Image of NP23LA Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Box Mount, Light Almond
+1
Image of NP23LA Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Box Mount, Light Almond
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Blank, Box Mount, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP23LA

Double Wallplate, Two Blank, Box Mount

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP23LA

Color

Light Almond

Construction

Molded

Cutout

Blank, Box Mount

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Height - 4.63" (117.6)
  • Material - Nylon
  • Mounting Screw - Steel
  • Thickness - .06 in. (1.5)
  • Width - 4.69" (119.1)

UPC

883778118456

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads