WBP_WP8V_PRODIMAGE
WBP_WP8V_PRODIMAGE
Discontinued

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Cast Aluminum, Vertical

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WP8V

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Cast Aluminum, Vertical

Product details

General

Catalog Number

WP8V

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Cast

Number of Gang(s)

1-Gang

Specifications

  • Gasket - Neoprene
  • Material - Aluminum
  • Mounting Screws - Zinc plated steel

Style

Vertical Mount Duplex

Type

Covers

UPC

783585148847

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

20

Resources and downloads