Image of YC2C4 YC2C4, Copper C-Shape Connector
Image of YC2C4 YC2C4, Copper C-Shape Connector

YC2C4, Copper C-Shape Connector

Brand: Burndy

Catalog ID: YC2C4

CU Compression C Shape Compression Connector, 600 Volts to 35 Kv, Run: 2 Sol. - 2 Str., Tap: 8 Sol. - 4 Str.

  • Range-taking connector lowering inventory requirements
  • Compact size, easy to tape and insulate connection
  • High conductivity wrought copper provides low resistance and excellent electrical conductivity

Product details

General

Application

For Range Of Copper And Making Tap Or Parallel Copper Connections

Catalog Number

YC2C4

Die Index

C

EU RoHS Indicator

Yes

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPITâ„¢

Type

YC-C Series

UPC

781810112250

UPC 14 Digit GTIN

00781810112250

Dimensions

Dimension - Height inch

0.98 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

17 mm

Dimension - Length Overall inch

0.67 in

Conductor Related

Conductor - Copper Solid Run

4 AWG;2 AWG

Conductor - Copper Solid Run Range

4 AWG-2 AWG

Conductor - Copper Solid Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Tap Range

8 AWG-4 AWG

Conductor - Copper Str Run

2 AWG

Conductor - Copper Str Run Range

4 Sol. - 2 Str

Conductor - Copper Str Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Tap Range

8 Sol. - 4 Str

Conductor Type

Cu C Sol-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

23200