Image of 1046 1-1/2 in. 1-Piece Knockout Seal

1-1/2 in. 1-Piece Knockout Seal

Brand: Raco

Catalog ID: 1046

1-1/2 in. 1-Piece Knockout Seal

Close off unused openings in junction boxes or panel boards with RACO® knockout seals. Zinc steel seals provide installation integrity. Snap-in design makes installation easy.

General

Catalog Number

1046

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Knockout Seals

Material

Steel

UPC

050169010464

Dimensions

Dimensions

0.374 in x 2.2 in x 2.2 in

Height

2.2 in

Length

0.374 in

Trade Size

1-1/2 in

Weight

0.029 lb

Width

2.2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

18000