Image of 2086 1-1/2 in. EMT 1-Hole Push-On Strap
*Representative image
Image of 2086 1-1/2 in. EMT 1-Hole Push-On Strap
Image of 2086 1-1/2 in. EMT 1-Hole Push-On Strap

1-1/2 in. EMT 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 2086

1-1/2 in. EMT 1-Hole Push-On Strap

Mount EMT conduit with RACO® 1-hole push-on straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

2086

Conduit Type

EMT

Fitting Type

Straps

Item Type

4D

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169020869

Dimensions

Dimensions

3.1 in x 1.035 in x 1.827 in

Height

1.827 in

Length

3.1 in

Trade Size

1-1/2 in

Weight

0.183 lb

Width

1.035 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

7000