
Brand: Raco
Catalog ID: 2806
Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2806
Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Item Type
4D
Material
Die Cast Zinc
UPC
050169028063
Dimensions
1.938 in x 2.125 in x 2.125 in
Height
2.125 in
Length
1.938 in
Package Height
4.45 in
Package Length
10.63 in
Package Weight
5.36 lb
Package Width
5.9 in
Trade Size
1-1/2 in
Weight
0.536 lb
Width
2.125 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Compression
Carton Quantity
40
Minimum Pack Quantity
10
Pallet Quantity
1200