

Brand: Raco
Catalog ID: 2906
Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

Catalog Number
2906
Conduit Type
EMT
Connector Type
Compression
Fitting Type
Connectors
Insulation Type
Uninsulated
Item Type
4D
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169029060
Dimensions
2.78 in x 1.575 in x 3.05 in
Height
3.05 in
Length
2.78 in
Trade Size
1-1/2 in
Weight
0.472 lb
Width
1.575 in
Certified Listed
cULus Listed
Industry Standard(s)
UL 514B
Connector Type
Compression
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
3520