
Brand: Raco
Catalog ID: 2606
In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

Catalog Number
2606
Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Item Type
4D
Material
Die Cast Zinc
UPC
050169026069
Dimensions
2.2 in x 2.05 in x 2.2 in
Height
2.2 in
Length
2.2 in
Package Height
5.47 in
Package Length
8.82 in
Package Weight
3.9 lb
Package Width
7.28 in
Trade Size
1-1/2 in
Weight
0.39 lb
Width
2.05 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Set-Screw
Carton Quantity
40
Minimum Pack Quantity
10
Pallet Quantity
1600