
Brand: Raco
Catalog ID: 2196RAC
Catalog Number
2196RAC
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169021965
Dimensions
2 in x 2.375 in x 2.55 in
Height
2.55 in
Length
2 in
Package Height
6.1 in
Package Length
5.11 in
Package Weight
1.92 lb
Package Width
3.54 in
Trade Size
1-1/2 in
Weight
0.384 lb
Width
2.375 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Squeeze
Carton Quantity
50
Minimum Pack Quantity
5
Pallet Quantity
2400