
Brand: Raco
Catalog ID: 3516-3
Use RACO® grounding liquidtight connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

Catalog Number
3516-3
Conduit Type
Liquidtight
Connector Type
Grounding
Environmental Conditions
Wet Location
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
UPC
050169351635
Dimensions
2.172 in x 2.407 in x 2.407 in
Height
2.407 in
Length
2.172 in
Trade Size
1-1/2 in
Weight
0.927 lb
Width
2.407 in
Grounding Wire Capacity Maximum
#4 STR
Grounding Wire Capacity Minimum
#14 SOL
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514B
Connector Type
Grounding
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1440