
Brand: Raco
Catalog ID: 3406
Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

Catalog Number
3406
Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel/Malleable Iron
UPC
050169034064
Dimensions
2.813 in x 2.813 in x 2.438 in
Height
2.438 in
Length
2.813 in
Trade Size
1-1/2 in
Weight
0.85 lb
Width
2.813 in
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
2520