Image of 1246 1-1/2 in. Rigid/IMC Bonding Locknut
*Representative image
Image of 1246 1-1/2 in. Rigid/IMC Bonding Locknut

1-1/2 in. Rigid/IMC Bonding Locknut

Brand: Raco

Catalog ID: 1246

1-1/2 in. Rigid/IMC Bonding Locknut

Secure threaded Rigid/IMC conduit where severe vibration is encountered using RACO® bonding locknuts. Bonding locknuts provides additional locking and grounding connecitons. Duarable steel construction.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1246

Conduit Type

Rigid/IMC

Fitting Type

Locknuts

Material

Steel

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169012468

Dimensions

Dimensions

0.23 in x 2.23 in x 2.6 in

Height

2.6 in

Length

0.23 in

Trade Size

1-1/2 in

Weight

0.115 lb

Width

2.23 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

21600