Image of 1406 1-1/2 in. Rigid/IMC Bushing, Insulated

1-1/2 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1406

1-1/2 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

Conduit

General

Catalog Number

1406

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

UPC

050169014066

Dimensions

Dimensions

0.485 in x 2.188 in x 2.188 in

Height

2.188 in

Length

0.485 in

Trade Size

1-1/2 in

Weight

0.024 lb

Width

2.188 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000