Image of 1196 1-1/2 in. Rigid/IMC Locknut
*Representative image
Image of 1196 1-1/2 in. Rigid/IMC Locknut

1-1/2 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1196

1-1/2 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • Not UL Listed
  • Available in trade sizes 1/2 in. through 6 in.
Conduit

General

Catalog Number

1196

Conduit Type

Rigid/IMC

Fitting Type

Locknuts

Material

Steel

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169011966

Dimensions

Dimensions

0.21 in x 2.36 in x 2.17 in

Height

2.17 in

Length

0.21 in

Trade Size

1-1/2 in

Weight

0.042 lb

Width

2.36 in

Logistics

Carton Quantity

50

Pallet Quantity

31500