
Brand: Raco
Catalog ID: 2406

Catalog Number
2406
Conduit Type
Service Entrance
Connector Type
Clamp-Type
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Aluminum
UPC
050169024065
Dimensions
3.25 in x 3.75 in x 4.375 in
Height
4.375 in
Insulating Hole Diameter
Length
3.25 in
Trade Size
1-1/2 in
Weight
0.736 lb
Width
3.75 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Nema Rating
NEMA 3R
Connector Type
Clamp-Type
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
600