
Brand: Raco
Catalog ID: 2856

Accessory Type
Fitting
Catalog Number
2856
Conduit Type
Service Entrance
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169028568
Dimensions
1.33 in x 2.85 in x 2.2 in
Height
2.2 in
Length
1.33 in
Trade Size
1-1/2 in
Weight
0.344 lb
Width
2.85 in
Cable Size
3 #1/0, 3 #2/0, 3 #1
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
3010