Image of 1374 1-1/2 in. to 1-1/4 in. Reducing Washer

1-1/2 in. to 1-1/4 in. Reducing Washer

Brand: Raco

Catalog ID: 1374

1-1/2 in. to 1-1/4 in. Reducing Washer

General

Catalog Number

1374

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169013748

Dimensions

Dimensions

0.064 in x 2.156 in x 2.156 in

Height

2.156 in

Length

0.064 in

Trade Size

1-1/2 in to 1-1/4 in

Weight

0.023 lb

Width

2.156 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

24000