

Brand: Raco
Catalog ID: 1373
Catalog Number
1373
Fitting Type
Washers
Material
Steel
Product Family
Miscellaneous Fittings
Product Type
Commercial Fittings
UPC
050169013731
Dimensions
0.064 in x 2.156 in x 2.156 in
Height
2.156 in
Length
0.064 in
Trade Size
1-1/2 in to 1 in
Weight
0.031 lb
Width
2.156 in
Carton Quantity
50
Pallet Quantity
24000