
Brand: Raco
Catalog ID: 2695
Catalog Number
2695
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169026953
Dimensions
3.94 in x 2.859 in x 3 in
Height
3 in
Length
3.94 in
Package Height
5.47 in
Package Length
8.82 in
Package Weight
5.01 lb
Package Width
7.28 in
Trade Size
1-1/4 in
Weight
0.501 lb
Width
2.859 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Squeeze
Carton Quantity
40
Minimum Pack Quantity
10
Pallet Quantity
1600