1-1/4 in. 90 Degree Liquidtight Connector, Uninsulated
Image of 3425DC 1-1/4 in. 90 Degree Liquidtight Connector, Uninsulated

1-1/4 in. 90 Degree Liquidtight Connector, Uninsulated

Brand: Raco

Catalog ID: 3425DC

1-1/4 in. 90 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight 90° connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

LT COND

General

Catalog Number

3425DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169980156

Dimensions

Dimensions

3.902 in x 2.273 in x 3.569 in

Height

3.569 in

Length

3.902 in

Trade Size

1-1/4 in

Weight

0.71 lb

Width

2.273 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1800