
Brand: Raco
Catalog ID: 2355RC
Catalog Number
2355RC
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Malleable Iron
UPC
050169986233
Dimensions
3.34 in x 2.92 in x 2.25 in
Height
2.25 in
Length
3.34 in
Trade Size
1-1/4 in
Weight
0.485 lb
Width
2.92 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3750