Image of 2095 1-1/4 in. EMT 2-Hole Strap

1-1/4 in. EMT 2-Hole Strap

Brand: Raco

Catalog ID: 2095

1-1/4 in. EMT 2-Hole Strap

Mount EMT conduit with RACO® 2-hole straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

Conduit

General

Catalog Number

2095

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169020951

Dimensions

Dimensions

3.91 in x 0.75 in x 1.465 in

Height

1.465 in

Length

3.91 in

Trade Size

1-1/4 in

Weight

0.057 lb

Width

0.75 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

7000