1-1/4 in. EMT Compression Connector, Uninsulated
Image of 2805 1-1/4 in. EMT Compression Connector, Uninsulated
*Representative image
Image of 2805 1-1/4 in. EMT Compression Connector, Uninsulated

1-1/4 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2805

1-1/4 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2805

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169028056

Dimensions

Dimensions

1.828 in x 1.781 in x 1.781 in

Height

1.781 in

Length

1.828 in

Package Height

4.45 in

Package Length

10.63 in

Package Weight

8.9 lb

Package Width

5.9 in

Trade Size

1-1/4 in

Weight

0.356 lb

Width

1.781 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Configuration

Connector Type

Compression

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

3000