

Brand: Raco
Catalog ID: 2905
Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

Catalog Number
2905
Conduit Type
EMT
Connector Type
Compression
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169029053
Dimensions
2.1 in x 2.04 in x 2.04 in
Height
2.04 in
Length
2.1 in
Package Height
2.875 in
Package Length
7 in
Package Weight
1.995 lb
Package Width
4.375 in
Trade Size
1-1/4 in
Weight
0.399 lb
Width
2.04 in
Certified Listed
cULus Listed
Industry Standard(s)
UL 514B
Connector Type
Compression
Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
2500