Image of 2825 1-1/4 in. EMT Compression Coupling
*Representative image
Image of 2825 1-1/4 in. EMT Compression Coupling

1-1/4 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2825

1-1/4 in. EMT Compression Coupling

Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2825

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Couplings

Material

Die Cast Zinc

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169028254

Dimensions

Dimensions

2.125 in x 1.781 in x 1.781 in

Height

1.781 in

Length

2.125 in

Package Height

5.47 in

Package Length

8.82 in

Package Weight

5.85 lb

Package Width

7.28 in

Trade Size

1-1/4 in

Weight

0.3 lb

Width

1.781 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Configuration

Connector Type

Compression

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4000