Image of 2925 1-1/4 in. EMT Compression Coupling
*Representative image
Image of 2925 1-1/4 in. EMT Compression Coupling

1-1/4 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2925

1-1/4 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2925

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Couplings

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169029251

Dimensions

Dimensions

3.307 in x 1.89 in x 1.89 in

Height

1.89 in

Length

3.307 in

Package Height

3.846 in

Package Length

5.565 in

Package Weight

2.402 lb

Package Width

4.502 in

Trade Size

1-1/4 in

Weight

0.48 lb

Width

1.89 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

2400