1-1/4 in. EMT Set-Screw Connector, Uninsulated
Image of 2005 1-1/4 in. EMT Set-Screw Connector, Uninsulated
*Representative image
Image of 2005 1-1/4 in. EMT Set-Screw Connector, Uninsulated

1-1/4 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2005

1-1/4 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw
Conduit

General

Catalog Number

2005

Conduit Type

EMT

Connector Type

Set-Screw

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169020050

Dimensions

Dimensions

2.27 in x 2.03 in x 2.25 in

Height

2.25 in

Length

2.27 in

Trade Size

1-1/4 in

Weight

0.305 lb

Width

2.03 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

4160