
Brand: Raco
Catalog ID: 3405DC
Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

Catalog Number
3405DC
Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169980088
Dimensions
1.875 in x 2.273 in x 2.419 in
Height
2.419 in
Length
1.875 in
Trade Size
1-1/4 in
Weight
0.507 lb
Width
2.273 in
Certified Listed
cULus Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2940