

Brand: Raco
Catalog ID: 1135
Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

Catalog Number
1135
Conduit Type
Rigid/IMC
Fitting Type
Bushings
Insulation Type
Insulated
Material
Malleable Iron
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169011355
Dimensions
0.656 in x 2.125 in x 2.125 in
Height
2.125 in
Length
0.656 in
Trade Size
1-1/4 in
Weight
0.09 lb
Width
2.125 in
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
15750