Image of 1405 1-1/4 in. Rigid/IMC Bushing, Insulated
*Representative image
Image of 1405 1-1/4 in. Rigid/IMC Bushing, Insulated

1-1/4 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1405

1-1/4 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Insuliner rated for 105° C
  • Raised outside edges allow easy tightening by hand or tool
  • UL Listed
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

1405

Conduit Type

Rigid/IMC

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169014059

Dimensions

Dimensions

0.485 in x 1.953 in x 1.953 in

Height

1.953 in

Length

0.485 in

Trade Size

1-1/4 in

Weight

0.021 lb

Width

1.953 in

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000