
Brand: Raco
Catalog ID: 1195
Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

Catalog Number
1195
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Locknuts
Material
Steel
UPC
050169011959
Dimensions
0.21 in x 2.065 in x 1.9 in
Height
1.9 in
Length
0.21 in
Trade Size
1-1/4 in
Weight
0.038 lb
Width
2.065 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50
Pallet Quantity
31500