

Brand: Raco
Catalog ID: 2405

Catalog Number
2405
Conduit Type
Service Entrance
Connector Type
Clamp-Type
EU RoHS Indicator
Fitting Type
Clamps
Material
Aluminum
Product Family
Service Entrance
Product Type
Commercial Fittings
UPC
050169024058
Dimensions
2.75 in x 3.063 in x 3.5 in
Height
3.5 in
Insulating Hole Diameter
Length
2.75 in
Trade Size
1-1/4 in
Weight
0.505 lb
Width
3.063 in
Certified Listed
EU RoHS Indicator
Industry Standard(s)
UL 514B
Nema Rating
NEMA 3R
Connector Type
Clamp-Type
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1200