

Brand: Raco
Catalog ID: 2855

Accessory Type
Fitting
Catalog Number
2855
Conduit Type
Service Entrance
Fitting Type
Connectors
Material
Die Cast Zinc
Product Family
Service Entrance
Product Type
Commercial Fittings
UPC
050169028551
Dimensions
1.313 in x 2.25 in x 1.625 in
Height
1.625 in
Length
1.313 in
Trade Size
1-1/4 in
Weight
0.261 lb
Width
2.25 in
Cable Size
3 #6, 3 #2
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
3010