Image of 1370 1-1/4 in. to 1 in. Reducing Washer
*Representative image
Image of 1370 1-1/4 in. to 1 in. Reducing Washer

1-1/4 in. to 1 in. Reducing Washer

Brand: Raco

Catalog ID: 1370

1-1/4 in. to 1 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

General

Catalog Number

1370

Fitting Type

Washers

Material

Steel

Product Family

Miscellaneous Fittings

Product Type

Commercial Fittings

UPC

050169013700

Dimensions

Dimensions

0.064 in x 1.969 in x 1.969 in

Height

1.969 in

Length

0.064 in

Trade Size

1-1/4 in to 1 in

Weight

0.026 lb

Width

1.969 in

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

48000