

Brand: Raco
Catalog ID: 1368
Catalog Number
1368
Fitting Type
Washers
Material
Steel
Product Family
Miscellaneous Fittings
Product Type
Commercial Fittings
UPC
050169013687
Dimensions
0.064 in x 1.969 in x 1.969 in
Height
1.969 in
Length
0.064 in
Trade Size
1-1/4 in to 1/2 in
Weight
0.033 lb
Width
1.969 in
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
48000