Image of 1369 1-1/4 in. to 3/4 in. Reducing Washer
*Representative image
Image of 1369 1-1/4 in. to 3/4 in. Reducing Washer

1-1/4 in. to 3/4 in. Reducing Washer

Brand: Raco

Catalog ID: 1369

1-1/4 in. to 3/4 in. Reducing Washer

General

Catalog Number

1369

Fitting Type

Washers

Material

Steel

Product Family

Miscellaneous Fittings

Product Type

Commercial Fittings

UPC

050169013694

Dimensions

Dimensions

0.064 in x 1.969 in x 1.969 in

Height

1.969 in

Length

0.064 in

Trade Size

1-1/4 in to 3/4 in

Weight

0.031 lb

Width

1.969 in

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

48000