HUBBELL MEXICO
1- Gang Floor Box Kit, Duplex 15A TR Device, Adjustable Steel Box, Brass
Image of 6239BP 1- Gang Floor Box Kit, Duplex 15A TR Device, Adjustable Steel Box, Brass
Image of 6239BP 1- Gang Floor Box Kit, Duplex 15A TR Device, Adjustable Steel Box, Brass
play
play
+3
Image of 6239BP 1- Gang Floor Box Kit, Duplex 15A TR Device, Adjustable Steel Box, Brass

1- Gang Floor Box Kit, Duplex 15A TR Device, Adjustable Steel Box, Brass

Brand: Raco

Catalog ID: 6239BP

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Brass Finish

  • Can be used for power/data
  • 15A, 125V tamper resistant receptacle
  • Removable neoprene gaskets allow for independent use of either side of the receptacle with cover closed
  • Recessed receptacle minimizes plug protrution
  • Height accessible adjustsments after box is mounted

General

Application

  • Carpet
  • Tile
  • Wood

Catalog Number

6239BP

Color

Brass

Cover Shape

Round

Cover Type

Round

Material

Steel

Number of Gang(s)

1-Gang

Product Family

Wood Floor Boxes

Product Type

Floor Boxes

Size

1-Gang

Type

  • Boxes
  • Covers

Type of Use

Wood

UPC

050169947135

Dimensions

Cubic Capacity

28 cu.in

Dimensions

5.813 in x 5.625 in x 5.938 in

Height

5.938 in

Length

5.813 in

Size

1-Gang

Weight

2.47 lb

Width

5.625 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

245